The product images shown are Illustrative only and may not be an exact representation of the product.
View All Firewall® Heater Hose

28432 FW HTR

Product # 32714391

Firewall® Heater Hose.

  • Extra heavy-duty hose designed for maximum durability.
  • Easily recognized by its red cover.
  • Unaffected by most coolants and non-oil based coolant additives.
  • Unaffected by high cooling system pressures.
  • Good resistance to high temperatures for extended periods of time.
  • Similar to SAE 20R3 Class D-2.
  • Temperature Range: –40°F to +257°F (–40°C to +125°C).
  • Caution: Do not use for fuel or oil transfer applications.
  • Product Details
    Part # 28432
    Product # 32714391
    Description 28432 FW HTR
    UPC 072053066395
    Centerline Length (ft) 50
    Centerline Length (in) 600
    Centerline Length (m) 15.24
    Centerline Length (mm) 15240
    Hose Inside Diameter (in) 0.75
    Hose Inside Diameter (mm) 19
    Temperature Range -40°F to +257°F (-40°C to +125°C)
    Working Pressure (psi) 50
  • Notes
    Caution Do not use for fuel or oil transfer applications.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 15.13