The product images shown are Illustrative only and may not be an exact representation of the product.
View All Hose I.D. Reducers

26392 HOSE ADAPTERS

Product # 77369392

Slip inside current Gates hose to reduce inside diameters, providing maximum coverage with minimum hose inventory. Caution: Recommended for coolant and air applications only.

  • Make it possible to adjust inside diameters of larger hoses for emergency replacements.
  • Quality rubber construction assures maximum dependability, no leakage.
  • Fits Green Stripe® straight or Green Stripe® Vulco-Flex® hoses.
  • Product Details
    Part # 26392
    Product # 77369392
    Description 26392 HOSE ADAPTERS
    UPC 072053003734
    From Hose Inside Diameter (in) 2
    To Hose Inside Diameter (in) 1.75
    Type Hose I.D Reducer
  • Notes
    Caution Recommended for coolant and air applications only.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.08