The product images shown are Illustrative only and may not be an exact representation of the product.
View All Wire Inserted Green Stripe® Coolant Hose and Air Hose

24920 1 1/4X5FT GREEN STRIPE COOLANT and AIR 100 HW

Product # 46852020

It’s always best to have versatile solutions to ensure your various needs are met. Use the Wire Inserted Green Stripe® Coolant and Air Hose, which has the ability to replace many sizes of tailor-made, curved hoses. The cover cuts easily with a knife and wire cutters, ensuring the right length and and easy installation.

  • Temperature: –40°F to +257°F (–40°C to +125°C).
  • Exceeds SAE 20R2 Type EC (Class D2 Tube and cover) except in vacuum applications.
  • Engineered with compounds which resist electrochemical degradation.
  • Product Details
    Part # 24920
    Product # 46852020
    Description 24920 1 1/4X5FT GREEN STRIPE COOLANT and AIR 100 HW
    UPC 072053177442
    Vacuum (In. Hg) 25
    Minimum Bend Radius (in) 2.5
    Minimum Bend Radius (mm) 64
    Centerline Length (ft) 5
    Centerline Length (in) 60
    Centerline Length (m) 1.52
    Centerline Length (mm) 1524
    Continuous Operating Temperature Range -40°F to +257°F
    Hose Inside Diameter (in) 1.25
    Hose Inside Diameter (mm) 31.8
    Hose Outside Diameter (in) 1.71
    Hose Outside Diameter (mm) 43.4
    Temperature Range -40°F to +257°F (-40°C to +125°C) continuous service
    Working Pressure (psi) 100
  • Construction
    Construction: Cover Type P (EPDM). Black with green stripe.
    Construction: Design Factor 4:1
    Construction: Reinforcement Multiple plies of synthetic fabric and two built-in helical steel wires.
    Construction: Tube Type P (EPDM). Black.
    Color Black
  • International Standards
    Meets These Agency Specifications SAE - Society of Automotive Engineers
    Standards: Cover Meets D1 and D2.
    Standards: Tube Meets D1 and D2. Meets D3 except for air aging standard.
    Standards Meets requirements of SAE 20R2 (20R5 Burst).
    Standard Industry Specification SAE 20R2
  • Notes
    Couplings Note Select Ind Hose Coupling Reference Sheet link below for additional information.
    Caution Do not use for fuel or oil transfer applications.
    Automotive Notes Long spans must be supported every 3 feet.
    Recommended For Open-end water discharge applications and coolant on marine and stationary engines where tight bends or suction capabilities are required.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3.13
  • Fits models

Free Up Some Closet Space.

With solutions fit to so many applications in under 25 sizes, your need to store, manage, and buy additional hoses will significantly decrease. More applications, fewer hoses, less money - that's how Gates® works to better your business, and Power Your Progress.

Inspecting Your Coolant Hose.

As part of our Be System Part initiative, we recommend regularly inspecting your critical vehicle systems, including your cooling system and hoses, at around 60,000 miles. As your coolant hose begins to age, the constant transfer of chemical fluids will corrode your hose from the inside out. When inspecting your coolant hose, there are a few simple signs that it's ready for replacement:

Press for Soft Spots. The radiator hose is naturally rigid, and any soft spots along the hose body indicates the inner material has begun to break down. Firmly press on the hose body to feel for potential deteriorations.

Check the Ends and Fittings. Look for cracks around the hose end, especially near the hose clamps.

Feel for Bulges. Run your hands along the hose body to feel for protruding materials, which indicate a rupture within the hose that will eventually lead to failure.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips