The product images shown are Illustrative only and may not be an exact representation of the product.
View All Pipe Adapters-Brass

G60635-1212 12FP-12FPB45

Product # 725017175

Recommended for Air, Fuel, Oil, Power Steering & Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flare end on the tube to ensure a leak tight connection.

  • Manufactured to Meet or Exceed O.E.M. Specifications in Function, Form & Fit.
  • We Also Offer a Wide Variety of Thread Variables to Complete Our Coverage.
  • When It Comes to Variety, No One Can Beat Our Selection & Availability.
  • We Offer a Multitude of Configurations and Sizes Certain to Meet Your Needs.
  • Meets ASME & SAE Conformance.
  • Product Details
    Part # 12FP-12FPB45
    Product # 725017175
    Description G60635-1212 12FP-12FPB45
    UPC 029769207505
    T1 Thread 3/4-14 in
    T2 Thread 3/4-14 in
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.35

Brass with Benefits.

As leaders in industrial material science, we know the right metals for your applications. Known for its corrosion-resistance and strength, brass provides a safe, durable fitting connection that will maintain in excellent condition for years of reliable service.