View All SAE Flare Adapters-Brass

G60669-1004 10MS-10MS-4MS

Product # 725017945

Recommended for Air, Fuel, Oil, Power Steering & Water Applications. Meets Standard Industry Specifications; Therefore, common tooling can quickly form the flared end on the tube to ensure a leak-tight connection.

  • Manufactured to Meet or Exceed O.E.M. Specifications in Function, Form & Fit.
  • We Also Offer a Wide Variety of Thread Variables to Complete Our Coverage.
  • When It Comes to Variety, No One Can Beat Our Selection & Availability.
  • We Offer a Multitude of Configurations and Sizes Certain to Meet Your Needs.
  • For Use w/ Copper, Brass, Aluminum & Steel Tubing That Can be Flared.
  • Meets ASME & SAE Conformance.
  • Product Details
    Part # 10MS-10MS-4MS
    Product # 725017945
    Description G60669-1004 10MS-10MS-4MS
    UPC 029769207895
    T1 Thread 7/8-14 in
    T2 Thread 7/8-14 in
    T3 Thread (in) 7/16-20
    A1 Outside Diameter (in) 0.625
    A2 Outside Diameter (in) 0.625
    A3 Outside Diameter (in) 1/4
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.25