The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

10FSA-10FSA

Product # 73045004

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 10FSA-10FSA
    Product # 73045004
    Description 10FSA-10FSA
    UPC 770075236658
    A (mm) 38
    Reference Coupling (in) 5/8 - 5/8
    L Length (mm) 38
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.6