The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Connectors

10MSA-4MSA

Product # 73045323

Mining adapters

  • Fully interchangeable with any staple fitting.
  • Product Details
    Part # 10MSA-4MSA
    Product # 73045323
    Description 10MSA-4MSA
    UPC 072053953503
    T1 Thread 5/8 in
    T2 Thread 1/4 in
    A (mm) 26
    B (mm) 26
    L Length (mm) 56
  • Notes
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
    Footnote Meets or Exceeds SAE J1467.
  • Packaging details
    Customer Pack 100
    Weight (lbs.) 0.22