The product images shown are Illustrative only and may not be an exact representation of the product.
View All EF Coal Power/Longwall Mine Hose - MegaTuff®

24EFCPS-MTFXCTN

Product # 46511710

Recommended for: High pressure lines in longwall mining equipment and roofing support systems/based or water emulsion fluids. Compatible with biodegradable hydraulic fluids like polyglycol and vegetable oil.

  • Four alternating layers spiraled.
  • High tensioner steel wire.
  • Black oil resistant synthetic rubber.
  • Product Details
    Part # 24EFCPSMTFXCTN
    Product # 46511710
    Description 24EFCPS-MTFXCTN
    UPC 770075379485
    Dynamic WP (Max.psi) (1) 5000
    Static WP (Max.psi) (2) 6000
    Min. Burst Pressure (psi) 20000
    Minimum Bend Radius (in) 20
    Continuous Operating Temperature Range -40°F to +250°F
    Hose Inside Diameter (in) 1.5
    Hose Outside Diameter (in) 2.26
    Temperature Range -40°F to +250°F (-40°C to +121°C) For water emulsions see Temperature Limits Table.
  • Construction
    Cover Black, oil and abrasion resistant MegaTuff® cover with yellow color layline. Also available in standard cover.
    Reinforcement Four layers of alternated, spiraled, high-tensile steel wire over a layer of fabric on -12 and -16 sizes - six layers of alternated, spiraled, high-tensile steel wire over a layer of fabric on -20, -24 and -32 sizes.
    Tube Black, oil-resistant, synthetic rubber (Nitrile - Type C).
  • International Standards
    Meets These Agency Specifications FRAS - Fire Retardant Anti Static; Australia, MSHA 2G - Mine Safety & Health Admin. USA
  • Notes
    Notes Meets Flame Resistance Acceptance Designation "MSHA 2G".
    Recommended For High-pressure hydraulic lines in longwall mining equipment and roof-support systems; petroleum-based or water emulsion fluids. Meets pressure requirements of EN 856 4SH. Available in carton packs.
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 3.14
    Packaging B