The product images shown are Illustrative only and may not be an exact representation of the product.
View All Charter® Multi-Use Air and Water Hose

28815 3/4" X 500' REEL AIR/WATER

Product # 32045645

Ideal for air and water applications. Engineered for heat, abrasion and ozone resistance.

  • EPDM rubber tube and cover.
  • Gates Power Crimp® specification available.
  • Two layers of spiral synthetic reinforcement.
  • Product Details
    Part # 28815
    Product # 32045645
    Description 28815 3/4" X 500' REEL AIR/WATER
    UPC 072053442335
    Centerline Length (ft) 500
    Centerline Length (m) 152.4
    Hose Inside Diameter (in) 0.75
    Hose Inside Diameter (mm) 19
    Temperature Range -40°F to +200°F (-40°C to +93°C)
    Type Multi-Use Air/Water Hose
    Working Pressure (psi) 200
  • Notes
    Caution Do not use for oil, grease or fuel transfer.
  • Packaging details
    Customer Pack 500
    Weight (lbs.) 0.31