The product images shown are Illustrative only and may not be an exact representation of the product.
View All Multi-Use Hose

27414 5/8" X 50FT 1 BR MULTI USE

Product # 32234804

For handling lower pressure air, water, agricultural spraying, oil or grease. Can also be used for air spray painting.

  • Product Details
    Part # 27414
    Product # 32234804
    Description 27414 5/8" X 50FT 1 BR MULTI USE
    UPC 072053006469
    Braids Polyester Cord 1
    Outside Diameter 1 (in) .9375
    Outside Diameter 1 (mm) 24
    Centerline Length (ft) 50
    Centerline Length (m) 15.24
    Hose Inside Diameter (in) 0.625
    Hose Inside Diameter (mm) 16
    Temperature Range 0°F to +212°F (-18°C to +100°C)
    Type Multi-Use Hose
    Working Pressure (psi) 315
  • Notes
    Caution Not recommended for use as small I.D. by-pass, coolant and heater hose. Do not use for fuel transfer applications.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 12.09