The product images shown are Illustrative only and may not be an exact representation of the product.
View All Clean Master® Washdown 1000

1/2XRL CLEAN MASTER WASHDOWN 1000

Product # 32170586

Clean Master® Washdown 1000 is a high-pressure hose used in washer operations using mild detergents; ideal for meat, poultry and other food processing plants. The specially designed cover is resistant to weather, oil, animal fat, abrasion and heat encountered in food plant cleaning applications.

  • Temperature Range: -40°F to 50°F (-40°C to 10°C).
  • Working pressure: 6,89 MPa.
  • Design factor: 4:1.
  • Product Details
    Part # 32170586
    Product # 32170586
    Description 1/2XRL CLEAN MASTER WASHDOWN 1000
    UPC 072053645118
    Vacuum (In. Hg) 30
    Minimum Bend Radius (in) 5
    Continuous Operating Temperature Range -40°F to +212°F
    Hose Inside Diameter (in) 0.5
    Hose Inside Diameter (mm) 12.7
    Hose Outside Diameter (in) 0.94
    Hose Outside Diameter (mm) 23.9
    Temperature Range -40°F to +212°F (-40°C to +100°C) continuous washdown service
  • Construction
    Construction: Cover Type C2 (Modified Nitrile). Yellow. Red, gray and blue cover available on special order. All colors non-marking.
    Construction: Design Factor 4:1
    Construction: Reinforcement Braided, synthetic high tensile cord.
    Construction: Tube Type C2 (Modified Nitrile). Black.
    Color Yellow
  • Notes
    Couplings Note Select Ind Hose Coupling Reference Sheet link below for additional information.
    Caution Air service working pressure is 300 psi for all sizes.
    Recommended For High-pressure washer operations using mild detergents; ideal for meat, poultry and other food processing plants. Cover is resistant to weather, oil, animal fat, abrasion and heat encountered in food plant cleaning applications.
  • Packaging details
    Weight (lbs.) 0.29

Features and Benefits

  • Tube: Type C2 (Modified Nitrile). Black.
  • Reinforcement: Braided, synthetic high tensile cord.
  • Cover: Type C2 (Modified Nitrile). Yellow. Non-marking.
  • Formerly - Cyclone®.
  • Size: 3/8" - 3/4".