View All Coolant Outlets

CO34744 COOLANT OUTLET

Product # 74129009

Gates Coolant Outlets far exceed expected industry standards. Designed and manufactured to have a more perfect fit, our Coolant Outlets save you money by lasting longer, requiring less maintenance, and using durable materials. Gates Coolant Outlets were designed to have a simple installation and more economical repairs. Look to Gates for superior quality Coolant Outlet solutions with OE exact fitment.

  • Welding process guarantees consistent, long-lasting performance.
  • Improved seal provides leak-free design.
  • All-in-one and simple bolt-on solutions.
  • One-step, simple installation.
  • No special tools required.
  • Product Details
    Part #
    Product # 74129009
    Description CO34744 COOLANT OUTLET
    UPC 770075648529
    Type Coolant Outlet
    By-Pass Holes false
    Jiggle Pin false
    Number of Bolt Holes 2
    Number of Gaskets 0
    Number of Seals 1
    Outlet 1 Inside Diameter (in) 1.011
    Outlet 1 Outside Diameter (in) 1.266
    Outlet 2 Inside Diameter (in) .715
    Outlet 2 Outside Diameter (in) .967
    Outlet 3 Inside Diameter (in) .55
    Outlet 3 Outside Diameter (in) .785
    Outlet 4 Inside Diameter (in) 1.069
    Outlet 5 Inside Diameter (in) 1.069
  • Construction
    Material Plastic
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.34
    Contents Coolant Outlet, Seal Plugs, Clips

Welded For Life

Gates® Coolant Outlets are assembled with a superior weld and fit, resulting in longer-lasting operation and lifetime.

Get the Full Line

The Gates® Coolant Outlet is comprised of necessary parts for the coolant system: Thermostat Housing Assembly, Water Outlet, Thermostat Cover, Coolant Air Bleeder Housing, Coolant Hose Flange, and Thermostat Housing.