View All Coolant Outlets

CO34746 COOLANT OUTLET

Product # 74129011

Gates Coolant Outlets far exceed expected industry standards. Designed and manufactured to have a more perfect fit, our Coolant Outlets save you money by lasting longer, requiring less maintenance, and using durable materials. Gates Coolant Outlets were designed to have a simple installation and more economical repairs. Look to Gates for superior quality Coolant Outlet solutions with OE exact fitment.

  • Welding process guarantees consistent, long-lasting performance.
  • Improved seal provides leak-free design.
  • All-in-one and simple bolt-on solutions.
  • One-step, simple installation.
  • No special tools required.
  • Product Details
    Part #
    Product # 74129011
    Description CO34746 COOLANT OUTLET
    UPC 770075648543
    Type Coolant Outlet
    By-Pass Holes false
    Jiggle Pin false
    Number of Bolt Holes 3
    Number of Gaskets 0
    Number of Seals 0
    Outlet 1 Inside Diameter (in) 1.134
    Outlet 1 Outside Diameter (in) 1.33
    Outlet 2 Inside Diameter (in) .128
    Outlet 2 Outside Diameter (in) .314
  • Construction
    Material Plastic
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.12
    Contents Coolant Outlet

Welded For Life

Gates® Coolant Outlets are assembled with a superior weld and fit, resulting in longer-lasting operation and lifetime.

Get the Full Line

The Gates® Coolant Outlet is comprised of necessary parts for the coolant system: Thermostat Housing Assembly, Water Outlet, Thermostat Cover, Coolant Air Bleeder Housing, Coolant Hose Flange, and Thermostat Housing.