The product images shown are Illustrative only and may not be an exact representation of the product.
View All CDX TM High Performance Sprocket

CT1121FMN

Product # 78980119

Global trekking, high-mileage touring, competitive racing, or rugged off-roading: Gates® CDX™ line of sprockets (including CDX:EXP and CDX:SL), perform in the harshest conditions. Rooted in technology originally designed for dragsters, our CDX line brings similar power, reliability, and durability to bicycles. Less weight. Instant engagement. More fun. CDX and CDX:EXP front sprockets are the best choice for high-mileage touring or rugged off-roading. Gates offers several lines of rear sprockets for peak performance in any environment. CDX, CDX:EXP, CDX:SL

  • Front sprockets are made of a light, robust, and rust-free alloy.
  • CDX and CDX:EXP high-performance rear sprockets are made of sturdy stainless steel.
  • CDX:SL rear sprockets are constructed from 7075 T6 Aluminum (ideal for reducing overall weight).
  • Product Details
    Part # CT1121FMN
    Product # 78980119
    Description CT1121FMN
    UPC 770075569824
    Rebore false
    Number of Teeth 21
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.26
    Packaging Bulk