The product images shown are Illustrative only and may not be an exact representation of the product.
View All PowerGrip® GT®2 Sprockets-ACHE

F192-14MGT-40-E SPKT

Product # 77114392

Strong, durable sprockets designed for use with your PowerGrip GT®2 belts.

  • Full split in bushing allows easy installation and removal.
  • Precise sprocket design produces positive, press fit to shaft.
  • Precision manufactured and static balanced.
  • Smaller, narrower sprockets save shaft space, keep the load closer to bearing and extend life of reducer.
  • Product Details
    Part # F192-14MGT-40-E  /  F192-14MGT-40-E
    Product # 77114392
    Description F192-14MGT-40-E SPKT
    UPC 072053895520
    Rebore false
    Bore Bushing E
    Bore Range Min 0.875 in
    Bore Range Max 3.5 in
    Profile GT
    Width (mm) 40
  • Application
    Markets/Applications Use with PowerGrip® GT®3 and PowerGrip® GT®2 Belts.
  • International Standards
    Trademarks QD® is a Registered Trademark of Emerson Electric.
  • Notes
    Notes Abbreviations used for sprocket materials: GI=Gray Iron, DI=Ductile Iron, SiS=Sintered Steel, ST=Steel, CI=Cast Iron. Details shown which do not affect drive function or overall weight may be changed without notification. On a sprocket, pitch is the distance between groove centers and is measured on the pitch circle of the sprocket. The pitch circle of the sprocket coincides with the pitch line of the belt mating with it. The pitch diameter of the sprocket is always greater than its outside diameter. Sprocket part numbers are comprised of pitch, number of grooves and width. For example; part number P27-8MGT-30 denotes 27 grooves, 8mm pitch and 30mm width. Sprockets with 90 or more groves do not have flanges.
    WARNING: Do NOT use these sprockets with rim speeds in excess of 6,500 fpm.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 109