The product images shown are Illustrative only and may not be an exact representation of the product.
View All PowerGrip® Twin Power® Timing Belts

TP360H

Product # 92499304

Gates® PowerGrip® Twin Power® Timing Belts are suitable for all industrial serpentine applications that require rotation reversal in some driven shafts. Twin Power® belts have precision-formed elastomeric teeth on both sides to provide high-loading capacity synchronization from both driving surfaces. Due to its double and directly opposite teeth, Twin Power® synchronous belts ensure high loading capacity on contra-rotating drives and ensure smooth running and high flexibility. Gates PowerGrip® Twin Power® belts are designed to perform at high speeds and in extreme temperatures, with a larger tooth profile for increased performance capacity.

  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Neoprene body provides protection against grime, grease, oil, and moisture.
  • Belt capacity is equal to standard single-sided PowerGrip timing belts.

WE'RE TAKING DOWN DOWNTIME.

Gates® PowerGrip Twin Power Belts run quieter than roller chain drives and eliminate the need for lubrication and re-tensioning to reduce maintenance, downtime and labor in your operations.

Features and Benefits

  • Gates Twin Power belts have nylon facing on both tooth surfaces to provide equal load carrying capabilities on either side of belt.
  • Wear resistant nylon fabric on both tooth sides to provide equal load carrying capabilities on either side of belt.
  • Belt capacity is equal to standard single-sided PowerGrip Timing belts.
  • Temperature range: -22°F to 212°F (-30°C to + 100°C).
  • Precision formed elastomeric teeth and body.
  • Free of lubrication and maintenance.
  • High efficiency, non-slip positive drive.
  • High tooth jump resistance.
  • Available in XL, L, H pitch.

GIVE YOUR APPLICATIONS 100% ON BOTH SIDES, WITHOUT COMPROMISE.

Twin Power® can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides – provided the sum of the loads does not exceed the maximum capacity.